Crimp Caliper (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

690 000 1

Part Number
690 000 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

205.92 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Maximum Measurement Length (Range Selection)(mm) 0~150 Calibrated to Manufacturer's standards (no certificate) Product type Crimp caliper
Reading (details)(mm) 0.01 Reading(mm) 0.01 Reading range(s)(mm) 150
Weight(g) 295

This page is Crimp Caliper, part number 690 000 1.
You can find the detail information about specifications and dimensions on part number 690 000 1.

Tech Support