SDS-Plus Hammer Drill Combo, Hammer Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

600659000

Part Number
600659000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

442.57 €

1 7 Days

Loading...

  1. 1

Basic information

Product Type Hammer drill combo Shank shape SDS Plus Shank Blow count (max.)(/min) 4470
Functions (power tools) Roto stop|Impact stop Impact (max.)(J) 3.1 Max. drill diameter(mm) (Wood/Concrete/steel/masonry) tripods 35/32/13/82
Operating voltage(V) 230 Power tool features incl. case Power(W) 800
Rotational speed range(rpm) 0 - 1150 Transmission type 1-speed Type KHE 3251
Weight(g) 3500.0

This page is SDS-Plus Hammer Drill Combo, Hammer Drill, part number 600659000.
You can find the detail information about specifications and dimensions on part number 600659000.

Tech Support