Hammer Drill Chisel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
600697510
600878500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blow count (max.)
(/min)
Functions (power tools) Impact (max.)
(J)
Max. drill diameter
(mm)
Power tool features Power
(W)
Rotational speed range Torque (max.)
(Nm)
Type

274.49 €

1 3 Days 4200Impact stop|Roto stop2.8(Soft wood/Steel/Stone/Concrete) 32/13/68/26incl. case|incl. accessories800(1st/2nd Gear) 0 - 1050/0 - 2500/min18UHE 2660-2 Quick Set

301.40 €

1 6 Days 4400Roto stop|Impact stop3.2(Soft wood/Steel/Stone/Concrete) 32/13/68/28incl. case8800 - 1150/min-KHE2860 Quick

Loading...

  1. 1

Basic information

Product Type Hammer drill chisel Shank shape SDS Plus Shank Operating voltage(V) 230
Transmission type 2-speed Weight, information without cable Weight(g) 3100.0

Tech Support