Hammer Drill Combo (600769500)

Hammer Drill Combo 600769500
  • Volume Discount

Product Details:

Manufacturer part number: 600769500

Brand: METABO

Price: 695.88

Delivery time: 3 Days


Technical Data:

Blow count (max.): 2900 /min

Impact (max.): 8.7 J

Power: 1150 W

Weight: 7900.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

600769500

Part Number
600769500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blow count (max.)
(/min)
Impact (max.)
(J)
Power
(W)
Weight
(g)

695.88 €

1 Available 3 Days 29008.711507900.0

Loading...

  1. 1

Basic information

Product Type Hammer drill combo Shank shape SDS-max Shank

This page is Hammer Drill Combo, part number 600769500.
You can find the detail information about specifications and dimensions on part number 600769500.

Variation of this product

Part Number
600763500
600765500
600766500
600767500
600770500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blow count (max.)
(/min)
Impact (max.)
(J)
Power
(W)
Weight
(g)

453.79 €

1 9 Days 28007.1-7100.0

823.53 €

1 3 Days 29008.711508300.0

890.76 €

1 10 Days -12.2150010100.0

1,018.49 €

1 9 Days 236018.8150012400.0

908.48 €

1 Available 6 Days 210018150012200.0

Tech Support