Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05000025001
Part Number
|
---|
05000025001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head (diameter) (mm) | Head (length) (mm) | Overall Length (mm) | Head material | Hammer features | Material (hammer head) | Product size (width) (mm) | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.83 € | 1 | Available | 4 Days | 40 | 110 | 320 | Other | Hard | Cellidor | 40 | Heads Cellidor. stem ash | 664 |
Loading...
Product Type | Soft Hammer (Resin Head) | Handle material | Ash |
---|
This page is Soft-face hammer, part number 05000025001.
You can find the detail information about specifications and dimensions on part number 05000025001.
Part Number |
---|
05000010001 |
05000015001 |
05000020001 |
05000030001 |
05000035001 |
05000305001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head (diameter) (mm) | Head (length) (mm) | Overall Length (mm) | Head material | Hammer features | Material (hammer head) | Product size (width) (mm) | Type (misc.) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.09 € | 1 | Available | 4 Days | 27 | 90 | 265 | Other | Hard | Cellidor | 27 | Heads Cellidor. stem ash | 307 | |
20.01 € | 1 | Available | 4 Days | 32 | 95 | 280 | Other | Hard | Cellidor | 32 | Heads Cellidor. stem ash | 415 | |
23.43 € | 1 | Available | 4 Days | 35 | 105 | 290 | Other | Hard | Cellidor | 35 | Heads Cellidor. stem ash | 494 | |
41.45 € | 1 | Available | 4 Days | 50 | 115 | 340 | Other | Hard | Cellidor | 50 | Heads Cellidor. stem ash | 965 | |
68.48 € | 1 | Available | 4 Days | 60 | 135 | 380 | Other | Hard | Cellidor | 60 | Heads Cellidor. stem ash | 1396 | |
16.69 € | 1 | Available | 4 Days | 22 | 75 | 250 | Polyamide | Semisoft | - | 22 | - | 228 |