Carbide metal Multi-purpose drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7962010
7963010
7964010
7965010
7967010
7969010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

5.27 €

1 Available 6 Days 370337035

5.57 €

1 Available 6 Days 475447540

5.79 €

1 Available 6 Days 585558550

4.17 €

1 Available 6 Days 61006610060

3.35 €

1 6 Days 81208812070

5.79 €

1 Available 6 Days 10120101012070

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Metal|Wood|Plastic|Stone|Masonry Product type Multi-purpose drill bit
Tool holder (drill) Cylinder shank

Tech Support