Countersink (2506000)

Countersink 2506000
  • Volume Discount

Product Details:

Manufacturer part number: 2506000

Brand: WOLFCRAFT

Price: 14.89

Delivery time: 3 Days


Technical Data:

Diameter (countersinks): 16 mm

Material (drill bit): HSS

Product size (Ø): 16 mm

Shank diameter: 8 mm

Tool holder (drill): Cylinder shank


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2506000

Part Number
2506000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter (countersinks)
(mm)
Material (drill bit) Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill)

14.89 €

1 Available 3 Days 16HSS168Cylinder shank

Loading...

  1. 1

Basic information

Angle(°) 45 Material suitability Metal|Wood Product type Countersink

This page is Countersink, part number 2506000.
You can find the detail information about specifications and dimensions on part number 2506000.

Variation of this product

Part Number
2505000
2576000
2577000
2578000
2580000
2581000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter (countersinks)
(mm)
Material (drill bit) Product size (Ø)
(mm)
Shank diameter
(mm)
Tool holder (drill)

11.68 €

1 Available 6 Days 12HSS128Cylinder shank

4.17 €

1 Available 6 Days 12Tool steel--1/4" (6.3 mm)

4.48 €

1 Available 6 Days 16Tool steel--1/4" (6.3 mm)

5.27 €

1 Available 6 Days 19Tool steel--1/4" (6.3 mm)

7.83 €

1 Available 3 Days 12HSS--1/4" (6.3 mm)

9.41 €

1 Available 3 Days 16HSS--1/4" (6.3 mm)

Tech Support