Countersink set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2504000
2542000
2584000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle
(°)
Diameter (countersinks)
(mm)
Drill features Material (drill bit) Material suitability Shank diameter
(mm)
Tool holder (drill)

9.41 €

1 Available 3 Days 456|12|16-Tool steelMetal|Wood6Cylinder shank

15.96 €

1 Available 8 Days -8|10|12incl. bit set-Metal--

10.61 €

1 Available 3 Days 4512|16|19-Tool steelMetal|Wood-1/4" (6.3 mm)

Loading...

  1. 1

Basic information

Product type Countersink set

Tech Support