Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3313000
Part Number
|
---|
3313000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drill hole diameter (mm) | Material (drill bit) | Material properties | Material suitability | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Shank diameter | Shank diameter (mm) | Tool holder (drill) | Total length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.51 € | 1 | 8 Days | 15 | Tool steel | - | Wood | - | 90 | 15 | - | 8|8 | Cylinder shank | 90 |
Loading...
Product type | Forstner bit |
---|
This page is Forstner bit, part number 3313000.
You can find the detail information about specifications and dimensions on part number 3313000.
Configure
Basic Attributes
Material properties
Product size (height)(mm)
Shank diameter
Drill hole diameter(mm)
Material (drill bit)
Material suitability
Product size (length)(mm)
Product size (Ø)(mm)
Shank diameter(mm)
Tool holder (drill)
Total length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3302000 |
3305000 |
3306000 |
3315000 |
3316000 |
3318000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drill hole diameter (mm) | Material (drill bit) | Material properties | Material suitability | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Shank diameter | Shank diameter (mm) | Tool holder (drill) | Total length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 8 Days | 35 | Tool steel | - | Wood | 53 | - | 35 | - | 8|8 | Cylinder shank | 53 | |
9.52 € | 1 | Available | 8 Days | 20 | Tool steel | - | Wood | 53 | - | 20 | - | 8|8 | Cylinder shank | 53 | |
7.27 € | 1 | 8 Days | 25 | Tool steel | - | Wood | 53 | - | 25 | - | 8|8 | Cylinder shank | 53 | ||
15.96 € | 1 | Available | 3 Days | 20 | Tool steel | - | Wood | - | 90 | 20 | - | 8|8 | Cylinder shank | 90 | |
11.68 € | 1 | 8 Days | 22 | Tool steel | - | Wood | - | 90 | 22 | - | 8|8 | Cylinder shank | 90 | ||
12.32 € | 1 | 8 Days | 26 | Tool steel | - | Wood | - | 90 | 26 | - | 8|8 | Cylinder shank | 90 |