Manufacturer part number: 48 11 J0
Brand: KNIPEX
Price: 17.01 €
Delivery time: 3 Days
Overall Length: 140 mm
Cutting hardness: - HRC
DIN standard: DIN 5256-C
Edge hardness: - HRC
Manufacturer part #: 48 11 J0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
48 11 J0
Part Number
|
---|
48 11 J0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Manufacturer part # | Matches bore diameter (mm) | Matching bore diameter | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Suitable for | Tip shape | Type | Type (misc.) | Weight (g) | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.01 € | 6 | 3 Days | 140 | - | DIN 5256-C | - | 48 11 J0 | 8 - 13 | 8-13 mm | tempered | - | Circlip pliers | - | - | Inner rings | Straight | 48 11 J0 | - | 100 | - | - | - | - | - | Chromium-vanadium electric furnace steel |
Loading...
This page is Circlip Pliers and Diagonal Cutters / Circlip Pliers, Side Cutter / DIN 5256-C, DIN 5256-D, DIN ISO 5749, part number 48 11 J0.
You can find the detail information about specifications and dimensions on part number 48 11 J0.
Configure
Basic Attributes
Cutting hardness(HRC)
Edge hardness(HRC)
Pliers features
Range of use (pliers)
Standards
Type (misc.)
Wire hardness (max.)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Overall Length(mm)
DIN standard
Manufacturer part #
Matches bore diameter(mm)
Matching bore diameter
Material properties
Product type
Suitable for
Tip shape
Type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
44 21 J31 |
48 11 J1 |
70 02 160 |
70 02 180 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Manufacturer part # | Matches bore diameter (mm) | Matching bore diameter | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Suitable for | Tip shape | Type | Type (misc.) | Weight (g) | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 6 | 9 Days | 215 | - | DIN 5256-D | - | 44 21 J31 | 40 - 100 | 40-100 mm | - | - | Circlip pliers | - | DIN 5254 B | Inner rings | 90° angle | - | - | 196 | - | - | - | - | - | Chromium-vanadium steel | |||
16.86 € | 6 | 3 Days | 140 | - | DIN 5256-C | - | 48 11 J1 | 12 - 25 | 12-25 mm | tempered | - | Circlip pliers | - | - | Inner rings | Straight | 48 11 J1 | - | 100 | - | - | - | - | - | Chromium-vanadium electric furnace steel | |||
20.84 € | 6 | 3 Days | 160 | 62 | DIN ISO 5749 | 62 | 70 02 160 | - | - | tempered|polishing | non-flush type | Side cutter | Workshop | - | - | - | 70 02 160 | Side cutter | 206 | Soft/medium-hard/hard wire: 4.0 - 2.8/2.0/- | 2 | - | 4 | 2.8 | Vanadium electric furnace steel | |||
22.19 € | 6 | 3 Days | 180 | 62 | DIN ISO 5749 | 62 | 70 02 180 | - | - | tempered|polishing | non-flush type | Side cutter | Workshop | - | - | - | 70 02 180 | Side cutter | 252 | - | 2.5 | Soft/medium-hard/hard wire: 4.0 - 3.0/2.5/- | 4 | 3 | Vanadium electric furnace steel |