Grip Pliers (Welding) / Clamp gripper, Gripper, Welder pliers

Grip Pliers (Welding) / Clamp gripper, Gripper, Welder pliers
[Specifications]
・Product type: Clamp gripper, Gripper, Welder pliers
・Material (details): Jaws from chrome vanadium steel. drop-forged, Jaws of warm-resistant cast steel, Nickel plated

[Features]
・For gripping, clamping and holding of diverse profiles
・Heavy duty model
・With adjustment screw and release lever
・One-hand operation
・High clamping pressure due to toggle lever action
・Pliers body: rolled steel, high-strength

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41 04 300
41 14 250
41 24 225
41 34 165
42 14 280
42 24 280
42 34 280
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Jaw shape Manufacturer part # Material (details) Product type Span (clamping jaws)
(mm)
Type (misc.) Weight
(g)
Wingspan Material

35.83 €

1 9 Days 300Semi-circle41 04 300Nickel platedGripperØ 65 mm. 4-kant 30 mm. 6-kant 34Jaws for round material. with wire cutter9230 - 65 mmRolled steel|Chromium-vanadium electric furnace steel

22.60 €

1 3 Days 250Semi-circle41 14 250Nickel platedGripperØ 36 mm. 4-kant 36 mm. 6-kant 36Jaws with double prism for round. profile and flat material5570 - 36 mmRolled steel|Chromium-vanadium electric furnace steel

23.53 €

1 9 Days 225Straight41 24 225Nickel platedGripperØ 25 mm. 4-kant 16 mm. 6-kant 30Straight jaws for flat material5040 - 30 mmRolled steel|Chromium-vanadium electric furnace steel

20.03 €

1 3 Days 165Straight41 34 165Nickel platedGripperØ 20 mm. 4-kant 10 mm. 6-kant 24Long-nosed pliers. narrow. long jaws1890 - 24 mmRolled steel|Chromium-vanadium electric furnace steel

34.86 €

1 9 Days 280-42 14 280Jaws of warm-resistant cast steelWelder pliersRund 30 - 65 mm. 4-kant 50Relaxing next to each other lying profile or flat-material during welding. also for profiles with bars up to 25 mm high.91730 - 65 mm|0 - 50 mmRolled steel|Cast steel

35.14 €

1 9 Days 280-42 24 280Jaws of warm-resistant cast steelWelder pliersRund 10 - 70Spans aligned next to each other lying around or pipe material when welding85010 - 70 mmRolled steel|Cast steel

34.11 €

1 9 Days 280-42 34 280Jaws from chrome vanadium steel. drop-forgedClamp gripper4-kant 90Spans bulky workpieces and profiles with high bars up to 40 mm6920 - 90 mmRolled steel|Chromium-vanadium electric furnace steel

Loading...

  1. 1

Basic information

Material properties nickel plated

Tech Support