Allen VDE screwdriver bit (48 41 J01)

Allen VDE screwdriver bit 48 41 J01

Product Details:

Manufacturer part number: 48 41 J01

Brand: KNIPEX

Price: 31.39

Delivery time: 4 Days


Technical Data:

Overall Length: 130 mm

DIN standard: DIN 5256-D

Manufacturer part #: 48 41 J01

Matching bore diameter: 8-13 mm

Tip shape: 90° angle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

48 41 J01

Part Number
48 41 J01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Matching bore diameter Tip shape

31.39 €

6 4 Days 130DIN 5256-D48 41 J018-13 mm90° angle

Loading...

  1. 1

Basic information

Product type Circlip pliers Suitable for Inner rings Weight(g) 105
Material Chromium-vanadium electric furnace steel

This page is Allen VDE screwdriver bit, part number 48 41 J01.
You can find the detail information about specifications and dimensions on part number 48 41 J01.

Variation of this product

Part Number
48 31 J0
48 41 J11
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Matching bore diameter Tip shape

27.84 €

6 4 Days 140DIN 5256-C48 31 J08-13 mmStraight

31.39 €

6 4 Days 130DIN 5256-D48 41 J1112-25 mm90° angle

Tech Support