Double-sided socket bit (46 19 A6)

Double-sided socket bit 46 19 A6

Product Details:

Manufacturer part number: 46 19 A6

Brand: KNIPEX

Price: 14.57

Delivery time: 9 Days


Technical Data:

Overall Length: - mm

Cutting hardness: - HRC

DIN standard: -

Edge hardness: - HRC

EN standard: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46 19 A6

Part Number
46 19 A6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
EN standard Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material (details) Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Standards Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

14.57 €

1 9 Days -----46 19 A6--Tips: Special tool steel. milled. oil-hardened--Circlip pliers replacement tips-252 - 400-Outer rings252-400 mmStraight46 19 A6-90------Tool steel

Loading...

  1. 1

This page is Double-sided socket bit, part number 46 19 A6.
You can find the detail information about specifications and dimensions on part number 46 19 A6.

Variation of this product

Part Number
44 29 J51
44 29 J61
44 31 J02
46 20 A51
46 29 A51
46 29 A61
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
EN standard Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material (details) Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Standards Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

14.79 €

1 9 Days --DIN 5256-D--44 29 J51122 - 300122-300 mmTips: Special tool steel. milled. oil-hardened--Circlip pliers replacement tips---Inner rings-90° angle44 29 J51-144------Tool steel

14.79 €

1 9 Days --DIN 5256-D--44 29 J61252 - 400252-400 mmTips: Special tool steel. milled. oil-hardened--Circlip pliers replacement tips---Inner rings-90° angle44 29 J61-154------Tool steel

14.66 €

6 9 Days 140----44 31 J028 - 138-13 mmPliers body and tips: Chrome vanadium electric steel. forged. oil-hardenedtempered-Circlip pliers---Inner rings-45° angle44 31 J02-90------Chromium-vanadium steel

119.50 €

1 9 Days 570-DIN 5254-B--46 20 A51--Tips: Special tool steel. milled. oil-hardenedtempered-Circlip pliers-122 - 300-Outer rings122-300 mm90° angle46 20 A51-1832------Rolled steel

14.79 €

1 9 Days -----46 29 A51--Tips: Special tool steel. milled. oil-hardened--Circlip pliers replacement tips-122 - 300-Outer rings122-300 mm90° angle46 29 A51-144------Tool steel

14.79 €

1 9 Days -----46 29 A61--Tips: Special tool steel. milled. oil-hardened--Circlip pliers replacement tips-252 - 400-Outer rings252-400 mm90° angle46 29 A61-150------Tool steel

Tech Support