Groove chisel Blade (392 002 1)

Groove chisel Blade 392 002 1
  • Volume Discount

Product Details:

Manufacturer part number: 392 002 1

Brand: RENNSTEIG

Price: 8.51

Delivery time: 7 Days


Technical Data:

Weight: 71 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392 002 1

Part Number
392 002 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

8.51 €

1 Available 7 Days 71

Loading...

  1. 1

Basic information

Overall Length(mm) 150

This page is Groove chisel Blade, part number 392 002 1.
You can find the detail information about specifications and dimensions on part number 392 002 1.

Variation of this product

Part Number
392 003 1
392 004 1
392 005 1
392 006 1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)

8.51 €

1 Available 7 Days 75

8.51 €

1 Available 8 Days 79

8.51 €

1 Available 7 Days 82

8.51 €

1 Available 7 Days 83

Tech Support