Slot chisel 8 kt (383 300 1)

Slot chisel 8 kt 383 300 1
  • Volume Discount

Product Details:

Manufacturer part number: 383 300 1

Brand: RENNSTEIG

Price: 15.93

Delivery time: 12 Days


Technical Data:

Overall Length: 300 mm

Weight: 691 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

383 300 1

Part Number
383 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

15.93 €

1 12 Days 300691

Loading...

  1. 1

Tech Support