VDE bits

VDE bits
[Specifications]
・Overall Length(mm): 130, 200, 240
・Pliers features: safety hook
・DIN standard: DIN ISO 5745, DIN ISO 5746

[Features]
・Pliers with tether attachment point for mounting a fall protection system
・Edges carefully deburred
・Handles: multi-component grips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 12 240 T
26 12 200 T
26 15 200 T
26 22 200 T
26 25 200 T
34 42 130
34 42 130 ESD
34 52 130
34 52 130 ESD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) medium wire
(mm)
Material

53.59 €

1 4 Days 240DIN ISO 574664-09 12 240 Tpolishingsafety hookComb pliersWorkshop45534.6Vanadium electric furnace steel

30.94 €

1 4 Days 200DIN ISO 574561Straight26 12 200 T-safety hookRound nose pliersWorkshop2002.23.2Vanadium electric furnace steel

34.11 €

1 4 Days 200DIN ISO 574561Straight26 15 200 Tchrome platedsafety hookRound nose pliersWorkshop2042.23.2Vanadium electric furnace steel

33.80 €

1 4 Days 200DIN ISO 57456140-degree26 22 200 Tpolishingsafety hookRound nose pliersWorkshop2022.23.2Vanadium electric furnace steel

38.60 €

1 4 Days 200DIN ISO 57456140-degree26 25 200 T-safety hookRound nose pliersWorkshop2052.23.2Vanadium electric furnace steel

44.30 €

6 4 Days 130---34 42 130polishing|burnished-Flat nose pliersWorkshop61--Chromium-vanadium ball bearing steel

46.29 €

6 4 Days 130---34 42 130 ESDpolishing-Flat nose pliersESD61--Chromium-vanadium ball bearing steel

46.41 €

6 4 Days 130---34 52 130polishing-Round nose pliersElectrical & precision engineering61--Chromium-vanadium ball bearing steel

48.37 €

6 4 Days 130---34 52 130 ESDpolishing-Round nose pliersESD61--Chromium-vanadium ball bearing steel

Loading...

  1. 1

Tech Support