Cotter pin driver hand protection (450 102 0)

Cotter pin driver hand protection 450 102 0
  • Volume Discount

Product Details:

Manufacturer part number: 450 102 0

Brand: RENNSTEIG

Price: 4.95

Delivery time: 12 Days


Technical Data:

Overall Length: 150 mm

Product size (Ø): 2 mm

Size: - mm

Weight: 87 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

450 102 0

Part Number
450 102 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Size
(mm)
Weight
(g)

4.95 €

1 Available 12 Days 1502-87

Loading...

  1. 1

This page is Cotter pin driver hand protection, part number 450 102 0.
You can find the detail information about specifications and dimensions on part number 450 102 0.

Variation of this product

Part Number
450 103 0
450 104 0
450 105 0
450 106 0
450 108 09
451 308 0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Size
(mm)
Weight
(g)

4.95 €

1 Available 8 Days 1503-83

4.96 €

1 Available 8 Days 1504-86

4.96 €

1 Available 3 Days 1505-89

4.96 €

1 Available 8 Days 1506-93

5.41 €

1 Available 8 Days 1508-104

12.97 €

1 Available 3 Days 225814275

Tech Support