Wall chisel to DIN 7254

Wall chisel to DIN 7254
  • Volume Discount
[Specifications]
・Overall Length(mm): 200, 300, 350

[Features]
・Affected tools comply with DIN 7254
・Profile material: flat-oval
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
340 200 1
340 350 1
341 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

5.85 €

1 Available 3 Days 20026-

10.33 €

1 8 Days 35029700

12.87 €

1 3 Days 30029-

Loading...

  1. 1

Tech Support