Electrician’s Slotting Chisels / Overall Length 250mm

Electrician’s Slotting Chisels / Overall Length 250mm
  • Volume Discount
[Specifications]
・Overall Length(mm): 250

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・With two cutting edges for longitudinal slitting in masonry without interruption
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

366 250 1

Part Number
366 250 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.07 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Weight(g) 453

This page is Electrician’s Slotting Chisels / Overall Length 250mm, part number 366 250 1.
You can find the detail information about specifications and dimensions on part number 366 250 1.

Tech Support