Pointed chisel in accoording DIN 7256 (330 400 1)

Pointed chisel in accoording DIN 7256 330 400 1
  • Volume Discount

Product Details:

Manufacturer part number: 330 400 1

Brand: RENNSTEIG

Price: 9.93

Delivery time: 9 Days


Technical Data:

Overall Length: 400 mm

Product size (Ø): 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

330 400 1

Part Number
330 400 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)

9.93 €

1 9 Days 40020

Loading...

  1. 1

This page is Pointed chisel in accoording DIN 7256, part number 330 400 1.
You can find the detail information about specifications and dimensions on part number 330 400 1.

Variation of this product

Part Number
330 500 1
331 300 1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)

13.57 €

1 Available 3 Days 50020

12.04 €

1 3 Days 30018

Tech Support