Pointed chisel DIN 7256

Pointed chisel DIN 7256
[Specifications]
・Overall Length(mm): 200

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

330 200 1

Part Number
330 200 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.23 €

1 9 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Product size (Ø)(mm) 16

This page is Pointed chisel DIN 7256, part number 330 200 1.
You can find the detail information about specifications and dimensions on part number 330 200 1.

Tech Support