Bricklayer chisel (340 250 1)

Bricklayer chisel 340 250 1
  • Volume Discount

Product Details:

Manufacturer part number: 340 250 1

Brand: RENNSTEIG

Price: 7.03

Delivery time: 6 Days


Technical Data:

Overall Length: 250 mm

Product size (Ø): 26 mm

Weight: 394 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

340 250 1

Part Number
340 250 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

7.03 €

1 6 Days 25026394

Loading...

  1. 1

This page is Bricklayer chisel, part number 340 250 1.
You can find the detail information about specifications and dimensions on part number 340 250 1.

Variation of this product

Part Number
340 600 2
350 200 1
350 250 1
350 300 1
350 350 1
350 400 1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

18.31 €

1 13 Days --1396

6.24 €

1 6 Days 200-310

7.04 €

1 Available 6 Days 250-400

8.67 €

1 Available 6 Days 300-600

9.79 €

1 6 Days 350-700

11.73 €

1 3 Days 400-1004

Tech Support