Sensors For Wall Surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1616471

Part Number
1616471
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 2.5 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 5

This page is Sensors For Wall Surface, part number 1616471.
You can find the detail information about specifications and dimensions on part number 1616471.

Tech Support