hot-wire probe with telescope (Part Numbers)

hot-wire probe with telescope
  • Volume Discount

Product Details:

Manufacturer part number: 2824582

Brand: GEDORE

Price: 12.73

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2824582

Part Number
2824582
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 5.4 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 7

This page is hot-wire probe with telescope, part number 2824582.
You can find the detail information about specifications and dimensions on part number 2824582.

Tech Support