Li-Ion-Akku Pack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2824388

Part Number
2824388
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Overall length (mm) 215 Blade diameter(mm) 5.5 Blade length(mm) 115
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) 27 IP

This page is Li-Ion-Akku Pack, part number 2824388.
You can find the detail information about specifications and dimensions on part number 2824388.

Tech Support