Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2824590
Overall length (mm) | 145 | Blade diameter(mm) | 5.4 | Blade length(mm) | 60 |
---|---|---|---|---|---|
Material | Chrome moly vanadium steel | Product type | Torx screwdriver | Size (screwdriver) | T 8 |
This page is Hexagonal screwdriver T8, part number 2824590.
You can find the detail information about specifications and dimensions on part number 2824590.