TE-Adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6677650

Part Number
6677650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.73 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 3 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 8

This page is TE-Adapter, part number 6677650.
You can find the detail information about specifications and dimensions on part number 6677650.

Tech Support