Repair Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

194590

Part Number
194590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Width(mm) 19 Length(m) 10
Adhesive tape features Self-fusing|Waterproof Product type Repair tape Type (manufacturer type) 194590

This page is Repair Tape, part number 194590.
You can find the detail information about specifications and dimensions on part number 194590.

Tech Support