Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05021737001
Part Number
|
---|
05021737001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Downforce | Material properties | Product size (height) (mm) | Product size (width) (mm) | Screwdriver features | Size (screwdriver) | Type (misc.) | Weight (g) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.99 € | 1 | Available | 4 Days | 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm | 355 | Allen | burnished | 40 | 115 | Ball head handle | - | Metric | 251.6 | - |
Loading...
Product type | Allen key set |
---|
This page is 950/9 Hex-Plus L-Key Set, part number 05021737001.
You can find the detail information about specifications and dimensions on part number 05021737001.
Configure
Basic Attributes
Width across flat dimension (S Measurement)
Size (screwdriver)
Type
Overall length (L dimension)(mm)
Downforce
Material properties
Product size (height)(mm)
Product size (width)(mm)
Screwdriver features
Type (misc.)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05021406001 |
05021909001 |
05022086001 |
05022087001 |
05022089001 |
05022101001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Downforce | Material properties | Product size (height) (mm) | Product size (width) (mm) | Screwdriver features | Size (screwdriver) | Type (misc.) | Weight (g) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.21 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | - | Allen | chrome plated | - | - | - | - | Metric | 253 | - | ||
19.85 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | - | Allen | chrome plated | - | - | - | - | Metric | 414 | - | ||
24.77 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | 190 | Allen | burnished | - | - | Ball head handle | - | Metric | - | - | ||
34.49 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | - | Allen | chrome plated | - | - | Ball head handle | - | Metric | - | - | ||
42.32 € | 1 | Available | 4 Days | - | 224 | - | - | - | - | - | - | - | - | - | ||
27.27 € | 1 | Available | 4 Days | - | 180 | - | - | - | - | - | - | - | - | - |