Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05022181001
Part Number
|
---|
05022181001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Downforce | Material properties | Product size (height) (mm) | Product size (width) (mm) | Screwdriver features | Size (screwdriver) | Type (misc.) | Weight (g) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.61 € | 1 | Available | 4 Days | 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm | 300 | Allen | burnished | 75 | 107 | Ball head handle | - | Metric | 136.8 | - |
Loading...
Product type | Allen key set |
---|
This page is Hexagonal Key Set, part number 05022181001.
You can find the detail information about specifications and dimensions on part number 05022181001.
Configure
Basic Attributes
Width across flat dimension (S Measurement)
Size (screwdriver)
Type
Overall length (L dimension)(mm)
Downforce
Material properties
Product size (height)(mm)
Product size (width)(mm)
Screwdriver features
Type (misc.)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05022086001 |
05022087001 |
05022089001 |
05022210001 |
05022534001 |
05022639001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Downforce | Material properties | Product size (height) (mm) | Product size (width) (mm) | Screwdriver features | Size (screwdriver) | Type (misc.) | Weight (g) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.77 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | 190 | Allen | burnished | - | - | Ball head handle | - | Metric | - | - | |
34.49 € | 1 | Available | 4 Days | 3 mm / 6 mm / 5 mm / 2.5 mm / 4 mm / 1.5 mm / 2 mm / 8 mm | - | Allen | chrome plated | - | - | Ball head handle | - | Metric | - | - | |
42.32 € | 1 | Available | 4 Days | - | 224 | - | - | - | - | - | - | - | - | - | |
48.59 € | 1 | Available | 4 Days | - | - | Allen | - | - | - | Holder|Ball head handle | - | - | - | - | |
38.76 € | 1 | Available | 4 Days | - | 172 | - | - | - | - | - | - | - | - | - | |
51.72 € | 1 | Available | 4 Days | - | 224 | - | - | - | - | - | - | - | - | - |