Tinsmith Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2144-1

Part Number
2144-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.17 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Product Type Tinsmith Hammer Overall Length(mm) 330 Head material Carbon copper
Handle material Hickory Weight(g) 910

This page is Tinsmith Hammer, part number 2144-1.
You can find the detail information about specifications and dimensions on part number 2144-1.

Tech Support