Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
880AMGT |
880AMGT-1 |
880MGT |
880MGT-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Spanner size | Spanner size (mm) | |
---|---|---|---|---|---|---|---|
32.29 € | 1 | Available | 9 Days | 64 | 16 mm | 16 | |
33.37 € | 1 | Available | 4 Days | 64 | 16 mm | 16 | |
33.37 € | 1 | Available | 6 Days | 64 | 20.8 mm | 20.8 | |
33.37 € | 1 | Available | 6 Days | 62 | 18 mm | 18 |
Loading...
Downforce | Hex head | Drive (screwdriver) | 3/8" (10 mm) | Drive (tools) | 3/8" (10 mm) |
---|---|---|---|---|---|
Material properties | chrome plated|polishing | Product type | Spark plug bit | Material | Chromium-vanadium steel |