Hex Head Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000AZ-1.1/2
1000AZ-1.1/4
1000AZ-1.1/8
1000AZ-1.1/16
1000AZ-1.3/8
1000AZ-1.3/16
1000AZ-1.5/8
1000AZ-1.5/16
1000AZ-1.7/8
1000AZ-1.7/16
1000AZ-1.13/16
1100Z-32
1100Z-36
1100Z-41
1100Z-46
4555N
900AZ-1.1/8
900AZ-1.1/16
900AZ-1.3/16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Material properties Ratchet bits (inch) Spanner size Spanner size
(mm)

50.03 €

1 Available 9 Days 653/4" (20 mm)-chrome plated|polishing1 1/2"--

34.44 €

1 Available 9 Days 583/4" (20 mm)-chrome plated|polishing1 1/4"--

32.29 €

1 Available 9 Days 553/4" (20 mm)-chrome plated|polishing1 1/8"--

32.29 €

1 Available 9 Days 543/4" (20 mm)-chrome plated|polishing1 1/16"--

45.67 €

1 Available 9 Days 61.53/4" (20 mm)-chrome plated|polishing1 3/8"--

34.44 €

1 Available 9 Days 553/4" (20 mm)-chrome plated|polishing1 3/16"--

58.72 €

1 Available 9 Days 68.53/4" (20 mm)-chrome plated|polishing1 5/8"--

38.75 €

1 Available 9 Days 593/4" (20 mm)-chrome plated|polishing1 5/16"--

67.43 €

1 Available 9 Days 733/4" (20 mm)-chrome plated|polishing1 7/8"--

46.76 €

1 Available 9 Days 633/4" (20 mm)-chrome plated|polishing1 7/16"--

69.60 €

1 Available 9 Days 733/4" (20 mm)-chrome plated|polishing1 13/16"--

76.45 €

1 Available 9 Days 601" (25 mm)-chrome plated|polishing--32

78.64 €

1 Available 9 Days 781" (25 mm)-chrome plated|polishing--36

85.20 €

1 Available 9 Days 681" (25 mm)-chrome plated|polishing--41

96.12 €

1 Available 9 Days 721" (25 mm)-chrome plated|polishing--46

67.43 €

1 Available 9 Days 851/2" (12.5 mm)1/2" (12.5 mm)chrome plated-27 mm27

22.47 €

1 Available 9 Days 471/2" (12.5 mm)-chrome plated|polishing1 1/8"--

23.55 €

1 Available 9 Days 461/2" (12.5 mm)-chrome plated|polishing1 1/16"--

23.55 €

1 Available 9 Days 501/2" (12.5 mm)-chrome plated|polishing1 3/16"--

Loading...

  1. 1

Basic information

Downforce Hex head Product type Bits Material Chromium-vanadium steel

Tech Support