Hex Head Bit Set (Protective) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

904SLG-19

Part Number
904SLG-19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.13 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Downforce Hex head Drive (screwdriver) 1/2" (12.5 mm)
Product type Bit set (protective) Spanner size(mm) 19

This page is Hex Head Bit Set (Protective), part number 904SLG-19.
You can find the detail information about specifications and dimensions on part number 904SLG-19.

Tech Support