Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
163-259/14 |
880LG/10H |
880TZ/10H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Drive (tools) | Spanner size | |
---|---|---|---|---|---|---|---|---|
224.64 € | 1 | Available | 8 Days | - | - | - | - | |
208.20 € | 1 | Available | 8 Days | - | DIN 3124 | - | - | |
202.72 € | 1 | Available | 9 Days | 240 | - | 3/8" (10 mm) | 10 - 19 mm |
Loading...
Downforce | Hex head | Drive (screwdriver) | 3/8" (10 mm) | Material properties | chrome plated|polishing |
---|---|---|---|---|---|
Product type | Bit set | Material | Chromium-vanadium steel |