Spark plug wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4760-2

Part Number
4760-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.43 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 142 Downforce 3/8" (10 mm) Material properties chrome plated
Product type Spark plug wrench Weight(g) 113 Material Chromium-vanadium steel

This page is Spark plug wrench, part number 4760-2.
You can find the detail information about specifications and dimensions on part number 4760-2.

Tech Support