Double-ended box wrench (609-E6XE8)

Double-ended box wrench 609-E6XE8
  • Volume Discount

Product Details:

Manufacturer part number: 609-E6XE8

Brand: HAZET

Price: 21.40

Delivery time: 9 Days


Technical Data:

Overall Length: 113 mm

DIN standard: -

Size (spanners): T 6|T 8

Spanner size: 5.74|7.52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

609-E6XE8

Part Number
609-E6XE8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Size (spanners) Spanner size
(mm)

21.40 €

1 Available 9 Days 113-T 6|T 85.74|7.52

Loading...

  1. 1

Basic information

Material properties chrome plated|polishing Product type Double-ended box wrench Material Chromium-vanadium steel

This page is Double-ended box wrench, part number 609-E6XE8.
You can find the detail information about specifications and dimensions on part number 609-E6XE8.

Variation of this product

Part Number
609-E10XE12
609-E14XE18
609-E20XE24
610N-30X34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Size (spanners) Spanner size
(mm)

24.60 €

1 Available 7 Days 140-T 10|T 129.42|11.17

30.13 €

1 Available 7 Days 180-T 14|T 1812.9|16.7

38.75 €

1 Available 9 Days 224-T 20|T 2418.49|22.16

56.55 €

1 Available 9 Days 326.7DIN 837-B|DIN ISO 10103-30|34|30 x 34

Tech Support