Ratcheting crowfoot wrench set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-97/6
163-186/16
606/5
606N/6
606N/12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Spanner size
(mm)

186.28 €

1 Available 9 Days Chromium-vanadium steel. chrome-plated8|10|12|13|17|19|8 - 19

421.92 €

1 Available 9 Days Chromium-vanadium steel. chrome-plated8|9|10|11|12|13|14|15|8 - 19

147.48 €

1 Available 15 Days -8|10|13|17|19

230.12 €

1 Available 12 Days -8|10|12|13|17|19

349.57 €

1 Available 9 Days -8|9|10|11|12|13|14|15

Loading...

  1. 1

Basic information

Material properties chrome plated No. of teeth 72 Product type Ratcheting crowfoot wrench set
Material Chromium-vanadium steel

Tech Support