Kraft bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
900S
900SZ/4
902SLG-17
903SPC/3
904SLG-17
990S/11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (tools) Material properties Product type Spanner size Spanner size
(mm)
Weight
(g)
Material

630.13 €

1 Available 9 Days -Hex head1/2" (12.5 mm)-Kraft bit set----

89.57 €

1 Available 9 Days 44Hex head-phosphated|oiledKraft bit set---Chromium-vanadium steel

34.44 €

1 Available 9 Days 85Hex head1/2" (12.5 mm)-Kraft bit17 mm17--

65.25 €

1 Available 3 Days 85Hex head1/2" (12.5 mm)phosphated|oiledKraft bit set17/19/21 mm---

74.28 €

1 Available 30 Days 130Hex head--Kraft bit-17275-

164.37 €

1 Available 9 Days -Hex head|XZN socket-phosphated|oiledKraft bit set---Chromium-vanadium alloy steel

Loading...

  1. 1

Basic information

Drive (screwdriver) 1/2" (12.5 mm)

Tech Support