Impact driver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8806S
880S-6
880S-7
880S-8
880S-9
880S-11
880S-12
880S-13
880S-14
880S-15
880S-16
880S-17
880S-18
880S-19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material properties Product type Spanner size
(mm)
Material

52.20 €

1 Available 9 Days -----Impact driver joint--

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit6Chromium-vanadium alloy steel

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit7Chromium-vanadium alloy steel

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit8Chromium-vanadium alloy steel

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit9Chromium-vanadium alloy steel

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit11Chromium-vanadium alloy steel

11.68 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit12Chromium-vanadium alloy steel

12.73 €

1 Available 9 Days 32DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit13Chromium-vanadium alloy steel

12.73 €

1 Available 9 Days 32DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit14Chromium-vanadium alloy steel

12.73 €

1 Available 9 Days 32DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit15Chromium-vanadium alloy steel

13.83 €

1 Available 9 Days -DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit16Chromium-vanadium alloy steel

12.73 €

1 Available 9 Days 28DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit17Chromium-vanadium alloy steel

13.83 €

1 Available 9 Days 32DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit18Chromium-vanadium alloy steel

13.83 €

1 Available 9 Days -DIN 3129Hex head3/8" (10 mm)phosphated|oiledImpact driver bit19Chromium-vanadium alloy steel

Loading...

  1. 1

Tech Support