Push-fit handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8812U

Part Number
8812U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.67 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 137 Downforce 3/8" (10 mm) Material properties chrome plated
Product type Push-fit handle Weight(g) 90 Material Chromium-vanadium steel

This page is Push-fit handle, part number 8812U.
You can find the detail information about specifications and dimensions on part number 8812U.

Tech Support