Connector piece (2238-1)

Connector piece 2238-1
  • Volume Discount

Product Details:

Manufacturer part number: 2238-1

Brand: HAZET

Price: 15.96

Delivery time: 7 Days


Technical Data:

Overall Length: 50 mm

DIN standard: DIN 3120-A 6.3|DIN ISO 1173-E 6.3

Downforce: 1/4" (6.3 mm)

Drive (screwdriver): 1/4" (6.3 mm)

Material properties: burnished


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2238-1

Part Number
2238-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material properties Weight
(g)
Material

15.96 €

1 Available 7 Days 50DIN 3120-A 6.3|DIN ISO 1173-E 6.31/4" (6.3 mm)1/4" (6.3 mm)burnished15Chromium-vanadium steel

Loading...

  1. 1

Basic information

Product type Connector piece

This page is Connector piece, part number 2238-1.
You can find the detail information about specifications and dimensions on part number 2238-1.

Variation of this product

Part Number
8508S-1
8508S-3
8508S-4
8808S-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material properties Weight
(g)
Material

29.05 €

1 Available 7 Days 50DIN 3121|DIN ISO 1173-A 5.51/4" (6.3 mm)--14-

13.83 €

1 Available 7 Days 50DIN 3121|DIN ISO 1173-E 6.31/4" (6.3 mm)1/4" (6.3 mm)-14-

31.21 €

1 Available 7 Days 100-1/4" (6.3 mm)1/4" (6.3 mm)-34-

43.49 €

1 Available 7 Days 75-3/8" (10 mm)5/16" (8 mm)-59Chromium-vanadium alloy steel

Tech Support