Double-ended open ring spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

450N-20X22-SB

Part Number
450N-20X22-SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.27 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 238.9 DIN standard DIN 3110 Material properties chrome plated
Product type Double-ended open ring spanner Spanner size(mm) 20|22

This page is Double-ended open ring spanner, part number 450N-20X22-SB.
You can find the detail information about specifications and dimensions on part number 450N-20X22-SB.

Tech Support