Manufacturer part number: 8810
Brand: 3M
Price: Please contact the support for quotation
Delivery time: 3 Days
Filter class/protection level: FFP2
Filter class: FFP2
Standards (workplace health and safety): DIN EN 149:2001
Standards: EN 149
Type: 8810
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8810
Part Number
|
---|
8810 |
Part Number | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Filter class/protection level | Filter class | Standards (workplace health and safety) | Standards | Type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
20 Pieces Per Package | 1 pack | 3 Days | FFP2 | FFP2 | DIN EN 149:2001 | EN 149 | 8810 | Without valve |
Loading...
Product type | Dust mask (no valve) |
---|
This page is Dust Mask (No Valve), part number 8810.
You can find the detail information about specifications and dimensions on part number 8810.
Part Number |
---|
GT500073173 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Filter class/protection level | Filter class | Standards (workplace health and safety) | Standards | Type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|
57.09 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | - | FFP2 D | DIN EN 149:2001|DIN EN 149:2009 | EN 149:2001 + A1:2009 | - | - |