Cordless Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71150364000

Part Number
71150364000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

179.27 €

1 13 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Blow count(/min) 3450 Idle speed (details)(rpm) 0 - 2700
No. of power packs included 0 Power tool features w/o battery|incl. case Product size (length)(mm) 158
Product type Cordless impact driver Screw Ø (max.) 8 mm Tool holder 1/4" (6.3 mm)
Torque (max.)(Nm) 100 Transmission type 1-speed Type ASCD 12-100 W4C
Voltage(V) 12

This page is Cordless Impact Driver, part number 71150364000.
You can find the detail information about specifications and dimensions on part number 71150364000.

Tech Support