Select Cordless Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71150764000

Part Number
71150764000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

318.67 €

1 3 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Blow count(/min) 0 - 3000 Idle speed (details)(rpm) 0–1500
No. of power packs included 0 Power tool features w/o battery|incl. case Product type Cordless impact driver
Screw Ø (max.) 8 mm Tool holder 1/4" (6.3 mm) Torque levels 6
Torque (max.)(Nm) 210 Transmission type 1-speed Type ASCD 18-200W4
Voltage(V) 18 Weight, information without rechargeable battery Weight(g) 1000.0

This page is Select Cordless Impact Driver, part number 71150764000.
You can find the detail information about specifications and dimensions on part number 71150764000.

Tech Support