Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6-611 |
6-612 |
6-613 |
6-614 |
6-616 |
6-617 |
6-618 |
6-619 |
6-621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Handle length (mm) | |
---|---|---|---|---|---|---|---|
10.57 € | 1 | Available | 7 Days | 1.5 mm | 140 | 80 | |
9.57 € | 1 | Available | 3 Days | 2 mm | 140 | 80 | |
8.59 € | 1 | 3 Days | 2.5 mm | 155 | 95 | ||
9.24 € | 1 | 17 Days | 3 mm | 155 | 95 | ||
8.84 € | 1 | Available | 3 Days | 3.5 mm | 155 | 95 | |
8.84 € | 1 | Available | 3 Days | 4 mm | 155 | 95 | |
9.00 € | 1 | 3 Days | 4.5 mm | 155 | 95 | ||
9.00 € | 1 | 3 Days | 5 mm | 155 | 95 | ||
9.80 € | 1 | 3 Days | 5.5 mm | 170 | 110 |
Loading...
Blade length(mm) | 60 | Blade type | Round | Downforce | Hex head |
---|---|---|---|---|---|
Material | Chromium-vanadium steel | Material properties | chrome plated|tempered|phosphated | Product type | Socket wrench |
Range of use (screwdrivers) | ESD |