Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6-104 |
6-105 |
6-107 |
16-298 VDE |
16-299 VDE |
16-301 VDE |
16-302 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Blade length (mm) | Blade type | DIN standard | EN standard | Handle diameter (mm) | Handle length (mm) | Material properties | Range of use (screwdrivers) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.80 € | 1 | 3 Days | 5 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - | ||
8.80 € | 1 | 3 Days | 5.5 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - | ||
9.75 € | 1 | 16 Days | 7 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - | ||
10.63 € | 1 | 7 Days | 3 mm | 225 | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 40 | ||
10.63 € | 1 | 7 Days | 4 mm | - | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 45 | ||
10.63 € | 1 | 8 Days | 5 mm | - | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 55 | ||
9.97 € | 1 | 3 Days | 5.5 mm | 232 | 125 | Round | DIN EN 60900 | EN 60900 | 27 | 107 | tempered | VDE | - |
Loading...
Downforce | Hex head | Material | Chromium-vanadium steel | Product type | Socket wrench |
---|
Configure
Basic Attributes
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Blade length(mm)
Blade type
DIN standard
EN standard
Handle diameter(mm)
Handle length(mm)
Material properties
Range of use (screwdrivers)
Weight(g)
Filter by standard shipping days
Optional Attributes