Torx socket Bit set (Part Numbers)

Torx socket Bit set
  • Volume Discount
[Specifications]
・Overall Length(mm): 35, 38.5
・Downforce: TORX socket
・Drive (screwdriver): 3/8" (10 mm)

[Features]
・9-piece bit-socket set on a robust textile belt,3/8
・Bit-sockets with all the advantages of the Wera bittechnology
・Bit-sockets with holding function for screws/bolts
・Smooth Twist to Unlock mechanism for a secure fit andsimple removal of the sockets
・Suitable for attachment to a wall,shelf,tool trolley andto the Wera 2go System

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003972001

Part Number
05003972001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.17 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 35 / 38.5 Downforce TORX socket Drive (screwdriver) 3/8" (10 mm)
Product type Bit set

This page is Torx socket Bit set, part number 05003972001.
You can find the detail information about specifications and dimensions on part number 05003972001.

Tech Support