Switch Ratcheting crowfoot wrench set

Switch Ratcheting crowfoot wrench set
  • Volume Discount
[Specifications]
・Material: Cromoly steel
・Material properties: nickel-chrome plating
・No. of teeth: 80

[Features]
・Metal plate in the jaw
・Limit stop prevents any slipping
・The double-hex geometry reduces the risk of slipping
・The direction of the fine-tooth ratchet mechanism caneasily be changed via the smooth switch lever
・With Take it easy tool finder : colour coding by size

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05020090001
05020091001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)

179.81 €

1 Available 4 Days 10|13|17|19

510.68 €

1 Available 4 Days 8|10|11|12|13|14|15|16

Loading...

  1. 1

Basic information

Material Cromoly steel Material properties nickel-chrome plating No. of teeth 80
Product type Ratcheting crowfoot wrench set

Tech Support